APPLICATIONS Heating air for various drying/curing operations up to 1200°F (648°C) air temperature, heat treating, re-heating or dehumidification, and other similar air heating applications. FEATURES Rugged construction. Sturdy 0.475" diameter tubular elements mounted to a heavy 14" or 38" thick steel flange. Terminal housing made of 18 gage aluminized steel. Element support plates of 16 gage aluminized steel are held in place by stainless steel support rods. High temperature units have the additional feature of stainless steel material for the 3" insulation housing and element support plate—all of which provides superior rigidity, strength and reliability. Long life metal sheath tubular elements—Corrosion/oxidation resistant sheath. High grade Incoloy sheath material for excellent corrosion/oxidation resistance at high operating temperatures. Please review pdf data sheet (Related Links below) for complete product specifications Examples of partnumbers in the "To Order" box, use the Part Number Builder for other Models.
We noticed you are from the US. Visit your local site for regional offers and live support.