SPECIFICATIONS Power: 120 and 240 V, 1-phase Watt Density: 5/8" Diameter: 37 W/in²
¾" Diameter: 38 W/in²
1¼" Diameter: 24 W/in² Termination: 5/8, ¾" Diameter: 12" fiberglass leads rated to 250°C (482°F), epoxy potting rated to 130°C (266°F)
1¼" Diameter: 8-32 screw and nut terminals Sheath: 316 SS Screw Plug and Threads: 316 SS
TOLERANCES
Wattage tolerances are held to
5 to 10% at rated voltage.
Length tolerances are ±2% with a
±1/16" minimum
CONTRUCTION 1. Welded end
2. Mica
3. Magnesium oxide packing
4. Element wire situated close to
outside surface for maximum heat transfer and minimum internal temperature while preserving good dielectric qualities
5. Series 316 SS sheath
6. Mounting bushing
7. Ceramic cap
8. Flexible, stranded, nickel-alloy
insulated leads or rust-resistantpost terminals
Refer to Dimensions Chart
Model No.
Description
Watts
Dimensions: (in)
A
C
D
AF
EMH-060-120V
5/8" diameter, 1/2 NPT
400
6
3/4
9/16
7/8
EMH-060-240V
5/8" diameter , 1/2 NPT
400
6
3/4
9/16
7/8
EMH-061-120V
3/4" diameter, 3/4 NPT
500
6
7/8
5/8
11/8
EMH-061-240V
3/4" diameter, 3/4 NPT
500
6
7/8
5/8
11/8
EMH-110-120V
11/4" diameter, 11/4 NPT
1000
11
13/4
7/8
3
EMH-110-240V
11/4" diameter, 11/4 NPT
1000
11
13/4
7/8
3
*Wattages are based on a unit operating immersed in water.
We noticed you are from the US. Visit your local site for regional offers and live support.