LXCJ has been DISCONTINUED. Please refer to the mcj.html for the latest model .
Design Features Immediate Operation: Self-contained battery with solid state circuitry is operational immediately upon joining switch leads. All leads are 14" long. Built-In Battery Test:Unit contains a sealed, built-in battery test indicator. Connection of battery test leads causes an indicator to glow through a window in the side of the unit. Flexible Application: Small size, 4" L x 3/4 " Dia. permits easy installation or portability for most uses.
We noticed you are from the US. Visit your local site for regional offers and live support.