SPECIFICATIONS Material: 300 series SS; nitrile O-ring Maximum Pressure: 2000 psi Leak Rates, Pressure: 1 x 10-6 cc air/s at 2000 psi; 1 X 10-7 cc air/s at 29 inHg vacuum Vacuum Limit: 1 x 10-8 Torr Leak Rates, Vacuum: 1 x 10-8 cc He/s at 15 psi; 1 X 10-8 cc He/s at 10-8 Torr Temperature Limits: -40 to 250°F (-40 to 120°C) Out Gassing: < 0.003% VCM; < 0.34% weight loss; sample at 125°C, surface at 25°C Wire: 20 AWG solid with PFA insulation; 48 inL, -200 to 200°C rating
NOTE: The Face Seal is the High Pressure Side, the tightening nut is the low pressure side. Contact our Pressure Engineering Department for any questions about installation
We noticed you are from the US. Visit your local site for regional offers and live support.