pH Meter and Calibration Kits Digital Handheld pH Meters - Discontinued
PHH-45D
imagem meramente ilustrativa
Rugged Case is Acid and Solvent Resistant
Extremely Cost-Effective
Easy to Use
Dual Point Calibration
Descrição
The PHH45D model has been discontinued. Please see the
PHH103B as a possible alternative or contact our Flow Engineering department.
The PHH-45D pH meter is a cost-effective unit with a taut band meter
movement in a sturdy solvent-and-acid- resistant housing.
It is a full function solid state instrument capable of measuring
pH from 0 to 14 with the aid of offset ranging. The unit features manual
temperature compensation from 0 to 100°C (32 to 212°F)and dual point
calibration. Attractive and durable, the meter comes packaged in a
kit with a gel-filled combination pH electrode, three buffers (pH 4, 7, 10),
battery, and a foam-lined carrying case. This inexpensive but reliable
pH meter is simple to use and is perfect for use in the field, laboratory,
or plant.