| 

Diaphragm Pressure Seals for Assured Protection and Media Compatibility - Descontinuado

Diaphragms

 | Diaphragms

imagem meramente ilustrativa

  • Protects Pressure Instrumentation from Corrosive or Viscous Fluids, Clogging, and In-Line Freezing of the Process Media
  • Glycerine Fill Fluid is Standard, with Optional Fill Fluids Available
  • Displacement of the Liquid Fill in the Pressure Seal Through Movement of the Diaphragm Transmits Process Pressure Directly to the Pressure Instrumentation
Manômetros - Ver Produtos Relacionados

Descrição

OMEGA ® Diaphragm Pressure Seals afford greater protection to sensitive pressure instrumentation from the damaging effects of corrosives, slurries, or viscous fluids that may be present in your pressure line. A variety of designs and styles are available to suit your application requirements.

100 Series
Distinguished by its 3-part design, the 100 series includes a PTFE coated diaphragm capsule which threads into the top housing, assuring positive sealing at all surfaces and minimizing the possibility of any leakage of the filling fluid from the system. The diaphragm capsule can be replaced without replacing the top housing. Continuous duty is assured: should the sensor be removed from the diaphragm seal, the process fluid is prevented from escaping. Easy cleaning and inspection of the diaphragm can be achieved during shutdown conditions by detaching the top and bottom housings. This design eliminates the need to refill the seal or recalibrate the instrument when the top and bottom housings are separated. A FKM O-ring, compatible with all standard fill fluids, and a PTFE back-up ring make a seal between the diaphragm capsule and the top housing. The diaphragm is PTFE coated to provide an integral gasket, thus assuring a leaktight connection between the diaphragm and bottom housing. The 100 Series consists of a diaphragm capsule with a corrugated, metallic diaphragm edge welded to a sturdy back-up plate which threads into the top housing. Once secured, the top housing can be bolted to the bottom housing. The bottom housing has a standard 1/2 inch NPT fitting which easily threads to the process piping.

202 Series
The 202 Series diaphragm seal features a bonded PTFE diaphragm and a PTFE #150 raised face flange. This all-PTFE wetted construction provides ruggedness and maximum corrosion resistance to acids, caustics, alkalis, ketones, hydrocarbons, and alcohols. In the new 202 design, the PTFE diaphragm is bonded to the top housing, allowing the top housing and instrument to be removed without losing the fill fluid.
OMEGA ® Diaphragm Pressure Seals are available to be used in conjunction with the following OMEGA ® pressure instrumentation:

Pressure Transducer
PX602, PX603, PX605, PX673, PX675

Dial Pressure Gauges
PGH, PGJ, PGT Series

Pressure Switches
PSW-490, PSW-300, PSW-370, PSW-350, PSW-601, PSW-790, PSW-400, PSW-495

For full product specifications view pdf file in "Related Links" below.

Diaphragm seals must be ordered as an assembly with the appropriate pressure transducer, gauge or switch listed above. Consult Pressure Engineering Department for pricing and availability.
We noticed you are from the US. Visit your local site for regional offers and live support.