RAT-TJ Series
imagem meramente ilustrativa
-
NHX Standard Ceramic Connector Rated to 650°C (1200°F)
-
HSTW Standard Connector Liquid Crystal Polymer Rated to 260°C (500°F)
-
Up to 1650°C (3000°F) Rating
-
Oxidizing or Reducing Atmospheres
-
1/4" Diameter High-Purity Alumina Protection Tube
-
Standard Stripped Leads Termination
-
1m (40") 24 AWG (0.020") Solid Braided Fiberglass Insulated Lead Wire
Termopares - Ver Produtos Relacionados