| 

Self-Adhesive Patch Sensors

SA2F-TH and SA2C-TH Series

Self-Adhesive Patch Sensors | SA2F-TH and SA2C-TH Series

Self-Adhesive Patch Sensors

imagem meramente ilustrativa

  • 2252Ω, 5 kΩ or 10 kΩ 25°C (77°F) Elements
  • Accuracy ±0.1°C Between 0 and 70°C
  • Operating Range: -30 to 100°C (-22 to 212°F)
  • Self Adhesive Foil Backing for Faster Response Time
  • Resistant to a Variety of Chemicals and Oils
  • A Range of Cable Termination Options Available
  • 2 Styles Available for Flat (SA2F-) or Curved (SA2C-) Surfaces
Termistores: elementos, sensores e conjuntos - Ver Produtos Relacionados

Descrição

These temperature sensors are available in two patch styles, for either curved or flat surfaces. The integral thermistor element is mounted flush with the self-adhesive surface of the patch, which is foil backed to minimize response times.
We noticed you are from the US. Visit your local site for regional offers and live support.