NEMA 4 CONSOLETS, OPERATOR INTERFACE PANELS
imagem meramente ilustrativa
Descrição
Designed to house electrical and electronic controls, instruments, and components. The SCE-ELJ provides protection from dust, dirt, oil and water. These consolets can be used indoors or outdoors and can be mounted on either of two sides to give a control surface inclined 30° or 60°. They can also be mounted on desks, machines, or pedestals. Finished in ANSI-61 gray powder coating inside and out, optional sub-panels are powder coated white.