Self-Regulating Heating Cable
imagem meramente ilustrativa
Descrição
APPLICATIONS SRL self-regulating heating cable provides safe, reliable heat tracing for freeze protection of pipes, valves, tanks and similar applications. the 150°F (65°C) maximum pipe maintenance temperature rating also suitable for certain process applications. OMEGALUX ® SRL can be used in hazardous as well as certain corrosive areas.