Self-Regulating Rapid Trace Heating Cable
imagem meramente ilustrativa
Descrição
APPLICATIONS SRM/E self-regulating heating cable provides safe, reliable heat tracing for process temperature maintenance and freeze protection of pipes, valves, tanks and similar applications. The 190°C (375°F) maximum exposure temperature rating allows steam cleaning of process equipment with up to 170 psig steam. OMEGALUX ® SRM/E trace heating cables can be used in hazardous as well as certain corrosive areas.