Strain Gage to RS-232/RS-485 Computer Interface Module Discontinued Product
DMD-482
imagem meramente ilustrativa
RS-232 or RS-485 Output
15-Bit Resolution
10 V Bridge Excitation Supply Capable of Driving 4 Load Cells
Rugged Epoxy Encapsulated Design
Basic Software Program Supplied with Unit for Calibration and Datalogging
Up to 64 Addresses
Descrição
The DMD-482 is no longer available. Please see the D1500 series as a possible substitute or contact sales.
The DMD-480 Series units are self contained, ac powered strain gage to RS-232/RS-485 computer interface modules. Each model contains a precision differential instrumentation amplifier, A/D converter, microprocessor and highly regulated bridge excitation source. The A/D is ratiometric to the excitation supply voltage and provides 15-bit (0.0024%) resolution. It is linear from 0.01% up to 110% of range. Each unit is completely encapsulated for use in rugged environments.
For complete product specifications see the detailed data sheet in the related section below.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
We noticed you are from the US. Visit your local site for regional offers and live support.