PR-11, PR-13, PR-16, and PR-17 Series
Fine Diameter RTD (PT100) Probes
imagem meramente ilustrativa
-
Temperature Sensor is a Precision 100 Ohm Class A DIN Platinum Element
-
Fine Diameter 1/16" or 1.5 mm Probes
-
Four Probe Styles to Choose From:
PR-11 Immersion Probe With Transiton
PR-13 Standard Sized Quick Disconnect Probe
PR-16 Hand-Held Probe
PR-17 Miniature Sized Quick Disconnect Probe
-
Four Sheath Lengths Readily Avaible in Standard Dimensions (6" 12", 18" 24") or Metric Dimensions (150mm, 300mm, 450mm, 600mm),
Termopares e RTDs - Ver Produtos Relacionados