Fast Hook-Up: 1 to 10 lines in seconds, even 1/16" lines
Versatile: Ideal for panel mounting or in-line connections
Long Life: Replaceable inserts and seals cut costs
Dependable: For vacuum or pressure
Descrição
The FT-T series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
The multitube quick coupling is the most reliable, easy-operating multiple tube connection available for plastic tubing. Pneumatic control system designers appreciate the multitube advantages and features. The rugged thermoplastic design utilizes the toughness of engineering plastics and provides economy and other popular user requested features.
Ordering Information: Each coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling. Coupling body does not include optional tubing shroud or panel mount adaptor. Specify separately depending on coupling configuration; i.e.panel mount coupling requires 1 tubing shroud, 1 panel mount adapter. Tube-to-tube coupling assemblies require 2 tubing shrouds. Note: Connectors supplied with one size tube fitting unless otherwise specified.
Download PDF below for complete product specifications.
We noticed you are from the US. Visit your local site for regional offers and live support.