| 

Lab and Test Dial Thermometers

GL Series

All Stainless Steel Bi-Metal Stem Thermometers | GL  Series

All Stainless Steel Bi-Metal Stem Thermometers

imagem meramente ilustrativa

RoHS
  • Stainless Steel (except dial)
  • Applications
  • Lab Use
  • Air Testing
  • Asphalt or Cement Testing
  • Chemical, Food, Water or Waste Testing
Equipamentos de Laboratório - Ver Produtos Relacionados

Descrição

Made entirely of Stainless Steel (except dial). Ideal for lab or testing air, asphalt, babbit, cement, chemicals, food, water, waste, etc. Only available in 8" stem length, plain bushing, no threads, no options. Clear, easy to read.

“GL” Ranges and °Divisions
Fahrenheit
RangeDiv.
25-125°F1°
-100-100°F2°
-40-160°F2°
0-200°F2°
0-250°F2°
20-240°F2°
50-300°F2°
50-500°F5°
100-800°F10°
150-750°F10°
200-1000°F10°
0-220°F10°
-50-300°F10°
Celsius
RangeDiv.
-50-50°C1°
-50-100°C2°
-40-70°C1°
0-100°C2°
-10-110°C1°
-20-120°C1°
0-50°C1°
0-150°C1°
0-300°C5°
0-400°C5°
50-400°C5°
0-200°C5°
Dual
RangeDiv.
0-200°F/
-10-90°C

2°
50-500°F/
10-260°C

2°
200-1000°F/
100-500°C
2°
1°
-100-100°F/
-70-40°C
2°
2°
-40-160°F/
-40-70°C

5°
20-240°F/
-10-115°C

10°
25-125°F/
-5-50°C

10°
50-300°F/
10-150°C

10°


* Minimum Stem Length - 4"
We noticed you are from the US. Visit your local site for regional offers and live support.