| 

DialTempTM, Bi-Metal Stem Thermometers, 1.73" Head

G Series

bimetal thermometer | G Series

bimetal thermometer

imagem meramente ilustrativa

RoHS
  • All Stainless Steel (except dial)
  • Head 1.73" O.D.
Termômetros de Bulbo de vidro e DialTemp - Ver Produtos Relacionados

Descrição

Ranges and °Divisions
Fahrenheit
RangeDiv.
*25-125°F1°
-100-100°F2°
-40-160°F2°
0-200°F2°
0-250°F2°
20-240°F2°
50-300°F2°
50-500°F5°
100-800°F10°
150-750°F10°
200-1000°F10°
0-220°F10°
-50-300°F10°
Celsius
RangeDiv.
-50-50°C1°
-50-100°C2°
-40-70°C1°
0-100°C2°
-10-110°C1°
-20-120°C1°
*0-50°C1°
0-150°C1°
0-300°C5°
0-400°C5°
50-400°C5°
0-200°C5°
Dual
RangeDiv.
0-200°F/
-10-90°C

2°
50-500°F/
10-260°C

2°
200-1000°F/
100-500°C
2°
1°
-100-100°F/
-70-40°C
2°
2°
-40-160°F/
-40-70°C

5°
20-240°F/
-10-115°C

10°
*25-125°F/
-5-50°C

10°
50-300°F/
10-150°C

10°
*Minimum Stem Length 4"
We noticed you are from the US. Visit your local site for regional offers and live support.