| 

DialTemp™, Bi-Metal Stem Thermometers, 3" and 5" Heads

J and L Series

DialTemp™, Bi-Metal Stem Thermometers, 3

imagem meramente ilustrativa

RoHS
  • Head May Be Tilt- Adjusted Through a Full 90° Angle
  • All Stainless Steel Welded Construction
  • External Recalibration
  • Rust and Corrosion-Proof, Leakproof, Hermetically Sealed
  • Sensitive Bi-Metal Element Silicone Dampened for Minimum Pointer Vibration and Maximum Heat Transfer
  • Accuracy – 1% of Range
  • Use of Thermowell Is Recommended for Pressure Applications
  • Overrange Protection – 50% Up to 500°F
  • Model J Features 5 Inch Head
  • Model L Features 3 Inch Head
Termômetros de Bulbo de vidro e DialTemp - Ver Produtos Relacionados

Descrição

The Model J DialTemp™ bi-metal thermometer features a swivel neck which allows the large 5" dial to be set at any angle within its full 90° tilt range. In addition, the head can also be turned through a full 360° range. The extent of the tilt and rotational adjustment are shown in the diagram below. This features solves many problems, and improves dial readability for many installations. With the Model J, readability is simple – just set the head angle to the position where the user can see it best.

These rugged thermometers are manufactured from stainless steel welded construction. The 1/4" diameter probe is supplied with a 1/2" NPT fitting, making Model J thermometers compatible with standard thermowell designs.

For available stem lengths, ranges, and configurations please review the Product Spec Sheet . For custom stem lengths, consult the Sales Department.

Ranges and °Divisions
Fahrenheit
RangeDiv.
-100-100°F2°
-80-120°F2°
-40-160°F2°
-20-120°F2°
*0-100°F1°
*25-125°F1°
0-140°F2°
0-150°F1°
0-200°F2°
0-220°F2°
0-250°F2°
0-300°F2°
20-240°F2°
-50-300°F5°
50-300°F5°
50-400°F5°
50-500°F5°
50-550°F5°
50-750°F10°
100-800°F10°
150-750°F10°
200-1000°F10°
-100-200°F2°
-70-150°F2°
200-300°F2°
300-400°F2°
Celsius
RangeDiv.
-50-200°C2°
-50-100°C2°
-50-50°C1°
-40-70°C1°
-40-160°C2°
*-30-30°C1°
-20-120°C2°
-10-110°C1°
*0-50°C1/2°
0-100°C1°
0-150°C1°
0-200°C2°
0-300°C2°
0-400°C5°
100-500°C5°
-80-220°C2°
-20-220°C2°
*0-30°C1/2°
*0-60°C1°
0-250°C2°
50-450°C5°
100-550°C5°
Dual Range
RangeDiv.RangeDiv.
-50-210°F5°-50-100°C2°
-100-100°F2°-70-40°C1°
*25-125°F1°-5-50°C1°
-40-160°F2°-40-70°C1°
0-200°F2°-10-90°C1°
0-250°F2°-20-120°C2°
50-300°F2°10-150°C2°
50-500°F5°10-260°C5°
50-550°F5°10-290°C5°
150-750°F10°70-400°C5°
200-1000°F10°100-500°C5°
0-150°F1°-20-70°C1°
20-240°F1°-10-115°C2°
50-400°F5°10-200°C5°
* Minimum Stem Length - 4"

Examples of Part Numbers shown below. To order a specific model not in the To Order box, enter specific models in the box below.
We noticed you are from the US. Visit your local site for regional offers and live support.