LCAD
Platform Load Cell for Washdown Applications
imagem meramente ilustrativa
-
Hermetically Sealed for Washdown Applications
-
All Stainless Steel Construction
-
High Linearity 0.02% FSO
-
Low Creep 0.03% FSO
-
Heavy Duty Construction for Weighing Applications
-
Built-in Overload Stops
-
5 Point Calibration with 59 kOhm Shunt Cal Data
Células de Carga - Ver Produtos Relacionados
Descrição
This item is discontinued.
The LCAD Series Platform Load Cell is a hermetically sealed load cell. Applications include industrial food processing and weighing and automated weighing stations, where high accuracy and watertightness are important. The all-stainless-steel construction and rugged design give the LCAD high accuracy and high reliability even in washdown areas.
The LCAD is also available in metric configurations, with 0-25 to 0-500 kgf ranges.
Please see the LCMAD for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Output: 2.1 mV/V ±0.1mV/V
Excitation: 10 Vdc (15V max)
Linearity: ±0.02% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Creep: ±0.03% FSO (20 min)
Zero Balance: ±2.0% FSO
Operating Temp Range: -51 to 93°C (-60 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Zero: ±0.0015% FSO/°F
Span: ±0.0008% rdg/°F
Overload to Stops: 225% of capacity (compression only)
Ultimate Overload: 500% of capacity (compression only)
Input Resistance: 370 Ω minimum
Output Resistance: 350 ±3.5 Ω
Construction: 17-4 PH stainless steel
Electrical: 4.6 m (15') 4-conductor shielded PVC cable
Protection Class: IP68