| 

Rugged Shear Beam Load Cells, LCJB Series - Discontinued

LCJB - Discontinued

 | LCJB - Discontinued

imagem meramente ilustrativa

  • 0.25% Interchangeability Standard
  • Calibration Certificate Supplied
  • Water Resistant for Washdown Applications

Descrição

This Series is dicontinued. Please see the LC501 as a possible substitute or contact engineering for assistance.

SPECIFICATIONS
Output: 3 mV/V ±0.008 mV/V (To minimize tolerance, end user must recalibrate)
Excitation: 10 Vdc, 15 Vdc maximum
Accuracy: ±0.03% FS
Repeatability: ±0.01% FS
Zero Balance: ±1% FS
Creep in 20 Min.: ±0.03% Rdg
Operating Temperature: -54 to 93°C (-65 to 200°F)
Compensated Temperature: -17 to 66°C (0 to 150°F)
Thermal Effects: Zero: 0.0015% FS/°F Span: 0.0008% Rdg/°F
Maximum Load: Safe: 150% FS, Ultimate: 400% FS; Side Load: 100% FS
Bridge Resistance: Input: 350 ±3.5 Ohms Output: 350 ±3.5 Ohms
Construction: Nickel-plated steel
Electrical: 20 ft (6 m) 4-conductor shielded cable
Weight: Up to 4 k Range: 2 lb (0.9 kg); 5 k and 10 k Range: 3.5 lb (1.6 kg)
We noticed you are from the US. Visit your local site for regional offers and live support.