Load Bolts for Axial Static Tension Loads - Discontinued
LCS - DISCONTINUED
imagem meramente ilustrativa
N.I.S.T Calibration Certificate Included
Full Wheatstone Bridge Configuration
Bolt Diameter from 1 /4 up to 1 inch
Accuracy of 0.60% Full Scale
Descrição
OMEGA’s LCS Series load bolts offer a unique alternative to conventional load cells. The required mounting configuration makes the LCS ideally suited for studying joint forces, separations, and design.