| 

Platform Scales, Low Range for use with Remote Indicators

LSC7000

Low-Range Remote Platform Scales High Accuracy for Parts Counting | LSC7000

imagem meramente ilustrativa

RoHS
  • 1 Part in 5000 Accuracy
  • Heavy-Duty Construction
  • In-Line Weighing and Checkweighing
  • Parts Counting or Weighing
  • Sample or Bulk Scale for Counting Systems
  • General Purpose Weighing Applications
Células de Carga - Ver Produtos Relacionados

Descrição

Sustained accuracy and long life are built into every LSC7000 Series remote platform scale. Their clean, durable design makes these scales ideal for weighing or counting applications. The 2 and 5 lb ranges have a 203 x 203 mm (8 x 8") aluminum cover and a rugged fabricated construction. Ranges 10 lb and up have 305 x 356 mm (12 x 14") stainless steel covers and a rugged cast structure. Both structures are designed to give years of accurate, trouble-free service.

SPECIFICATIONS
Output: 10 lb ranges 1 mV/V, 2 mV/V all other ranges
Excitation: 15 V max
Linearity: 0.01%
Hysteresis: 0.02%
Connection: 3 m (10') cable
Dimensions:
    203 x 203 mm (8 x 8")
    305 x 356 mm (12 x 14")
Shipping Weight:
    8 x 8": 3.7 kg (8 lb)
    12 x 14": 8 kg (18 lb)
We noticed you are from the US. Visit your local site for regional offers and live support.