LCUC
imagem meramente ilustrativa
Descrição
This item is discontinued.
The LCUC Series hydrostatically compensated compression load cell is a unique load cell designed for submerged or underwater operation. Applications include dry docks, marine weighing, submerged platforms and industrial weighing applications where pit flooding is common. The all stainless steel construction and rugged design give the LCUC high accuracy and high reliability in the tough submerged environment.
SPECIFICATIONS
Output: 3 mV/V ± 0.25 % FSO
Excitation: 10 Vdc (15 V Max)
Accuracy: ±0.25% FSO Combined Linearity, Hysteresis and Repeatability
Hydrostatic Effect on Zero: ±0.5% FSO per 500 psi
Zero Balance: ±1.0% FSO
Operating Temp. Range: 2 to 107°C (35 to 225°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Zero: ±0.005% FSO/°F Span: ±0.005% Rdg/°F
Safe Overload: 300% of Capacity
Ultimate Overload: 300% of Capacity
Input Resistance: 360 Ohms
Output Resistance: 350 ±5 Ohms
Construction: 17-4 PH Stainless Steel
Electrical: 3 ft (0.9 m) 4-conductor, shielded PVC Cable