imagem meramente ilustrativa
Descrição
Sustained accuracy and long life are built into every LSC7000 Series remote platform scale. Their clean, durable design makes these scales ideal for weighing or counting applications. The 2 and 5 lb ranges have a 203 x 203 mm (8 x 8") aluminum cover and a rugged fabricated construction. Ranges 10 lb and up have 305 x 356 mm (12 x 14") stainless steel covers and a rugged cast structure. Both structures are designed to give years of accurate, trouble-free service.