Fast Acting 600V Midget Fuse A fast-acting, high-interrupting capacity,
current-limiting type fuse. The MCL style
fuse feature provides an excellent choice for
applications such as: street lighting holders,
HID lighting, control circuits, electronic
equipment protection.
SPECIFICATIONS Dimensions: 13/32" ferrule, 1.5" length
Weight: Approx 0.2 lbs
Voltage Rating: MCL - 600 Vac
Ampere Rating: .1 to 50 A
Interrupting Rating: 100 K RMS amps
Agency Approvals: (0.1 to 30) UL
Listed to 198G, File E162443; (0.1 to
30) CSA Cert. C22.2 Part 59.2,
LR700489
Fast Acting 250V Midget Fuse
The MOL is an economical solution for over
current protection. The MOL style fuse
feature provides an excellent choice for
applications such as: supplemental
protection for noninductive control and
lighting circuits.
SPECIFICATIONS Dimensions: 13/32" ferrule, 1.5" length
Weight: Approx 0.2 lbs
Voltage Rating: MOL - 250 Vac
Ampere Rating: 0.5 to 30 A
Interrupting Rating: 10 K RMS amps
Agency Approvals: (0.5 - 30) UL Listed
to 198G, File E162443; (0.5 - 30) CSA
Cert. C22.2 Part 59.2, LR700489
We noticed you are from the US. Visit your local site for regional offers and live support.