| 

General Purpose Class M (10x38 Midget) Time Delay Fuses, 250 VAC & 500 Vac

MEN/MEQ Style Fuses

Fuses and Fuse Holders, 250 VAC Time-Delay Midget Fuse, 500 VAC Time-Delay Midget Fuse, 10x38 MEN Fuse & MEQ Fuse, Class M Fuses | MEN/MEQ Style Fuses

imagem meramente ilustrativa

RoHS
  • Compact Dimensions
  • Fiber Tube Construction
  • Time-Delay Allows Harmless Inductive Surges to Pass Without Needless Fuse Opening (500V)
  • Dual-Element Construction Allows Harmless Inductive Surges to Pass Without Opening (250V)
Produtos para Alimentação Elétrica - Ver Produtos Relacionados

Descrição

Time-Delay 500V Fuses, Class M
The MEN midget class time delay fuse is ideal for the many applications including supplemental protection of small motors, transformers, solenoids, and other high inrush power electronic circuits.
SPECIFICATIONS
Dimensions: 13/32" ferrule, 1.5" length
Weight: Approx 0.2 lbs
Voltage Rating: MEN - 250 Vac
Ampere Rating: 0.5 to 30 A
Interrupting Rating: 10K RMS amps @ 125 V
Agency Approvals: UL Listed to 198G, File E162443; CSA Cert. C22.2 Part 59.2, LR700489

Time-Delay 250V Fuses, Class M
The MEQ midget class time delay fuse is ideal for the many applications including supplemental protection of transformers, solenoids, and other high inrush circuits.

SPECIFICATIONS
Dimensions: 13/32" ferrule, 1.5" length
Weight: Approx 0.2 lbs
Voltage Rating: MEQ - 500 Vac
Ampere Rating: 0.1 to 30 A
Interrupting Rating: 10 K RMS amps
Agency Approvals: (0.1 - 30) UL Listed to 198G, File E162443; (0.1 - 30) CSA Cert. C22.2 Part 59.2,LR700489
We noticed you are from the US. Visit your local site for regional offers and live support.