| 

Clean Water Applications

NWHA Series - obsolete

Clean Water Applications | NWHA Series - obsolete

Clean Water Applications

imagem meramente ilustrativa

RoHS
  • Oval Flange Design
  • 2" Galvanized Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 5 kW
  • 120, 240 and 480V, Single Phase
  • General Purpose Terminal Enclosure
  • Two 0.475" Dia. Copper Sheath Elements (50 W/In 2 )
  • Side Mounted AR Thermostat (60 - 250°F)
  • UL, CSA and Other Third Party Approval, Listing or Certification Available

Descrição

FEATURES
Terminal Enclosure: E1 General Purpose is standard.

Elements: Two copper sheath elements.

Flange: Oval (manifold) heater flange.

Vessel: Pipe body and nozzles are galvanized ASTM A53B carbon steel pipe. The end disk is galvanized ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.

Wiring: Convenient field wiring terminals are provided for easy installation.

Controls: Stock and assembly stock heaters come equipped with side mounted mechanical AR thermostat.



kW Volts Phase Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
31201-123 3/1615—NWHA-02-003P-E1/12020
32401-123 3/1615—NWHA-02-003P-E1/24020
34801-123 3/1615—NWHA-02-003P-E1/48020
42401-131 3/1623—NWHA-02-004P-E1/24027
44801-131 3/1623—NWHA-02-004P-E1/48027
52401-131 3/1623—NWHA-02-005P-E1/24027
54801-131 3/1623—NWHA-02-005P-E1/48027
We noticed you are from the US. Visit your local site for regional offers and live support.