| 

Portable Dissolved Oxygen Meter
Discontinued Product!

PHH-71 - Obsolete Product

Portable Dissolved Oxygen Meter  Discontinued Product!  | PHH-71 - Obsolete Product

Portable Dissolved Oxygen Meter Discontinued Product!

imagem meramente ilustrativa

  • Measure Percentage of Saturation and PPM
  • Polarographic Sensor with Gas Permeable Membranes
  • Automatic Temperature Compensation from 0 to 40°C (32 to 104°F)

Descrição

The PHH-71 is a handheld dissolved oxygen meter that will measure both oxygen and temperature quickly and accurately. Housed in a chemically resistant plastic case, the PHH-71 has a membrane keypad, rotary control zero and slope adjustments, and a high contrast LCD display. The meter is supplied with a polarographic dissolved oxygen sensor with a pretensioned screw-on membrane to ensure instant replacement and repeatability of readings. The PHH-71 is supplied with a dissolved oxygen probe, temperature measurement probe, a pack of replacement membranes and electrolyte filling solution.
We noticed you are from the US. Visit your local site for regional offers and live support.