Flush Mount Current Output Type Pressure Transducer, Designed for Flush Mount Adapters - Discontinued
PX440
imagem meramente ilustrativa
Unregulated 12 to 36 Vdc Excitation
Reverse Polarity Protected
316SS on Ranges 50 psi and Under
15-5 pH Stainless Steel on Ranges 100 psi and Over
Ranges 100 psi and Over are Sealed (psis)
800 Ohm Loop Load Maximum
Complete Specs located in PDF File (Link Below)
Descrição
The PX440 series has been discontinued. Please see the PX103-I as a possible alternative or contact our Pressure Engineering department.
Don't forget to order a Flush Mount Adapter, "AD" Series! (See "Related links" below)
SPECIFICATIONS Excitation: 12 to 36 Vdc reverse polarity protected Output: 4-20 mA Accuracy: ±1.0% full scale (B.F.S.L. Linearity, Hysteresis & Repeatability) Zero Balance: 4 mA ±0.4 mA Operable Temperature Range: -40 to 180°F (-40 to 82°C) Compensated Temperature Range: 30 to 130°F (-1 to 55°C) Thermal Zero Effect: Less than ±2% full scale over compensated range Thermal Span Effect: Less than ±1% full scale over compensated range Frequency Response: 300 Hz Shock: 50 g’s peak (11 ms) Proof Pressure: 2 x full scale or 30,000 psi whichever is less Burst Pressure: 5 x full scale or 50,000 psi whichever is less Gages: Semiconductor on Bending Beam Body/Diaphragm Material: 50 psi and below, 316L SS, 100 psi and above 15-5 PH SS Weight: 4 oz (114 g)
For full product specifications view pdf file in "Related Links" below
We noticed you are from the US. Visit your local site for regional offers and live support.