| 

High Temperature Platinum Thermocouple Assemblies with Ceramic Protection Tube and Connector

RAT-QD Series

Quick Disconnect Assemblies and Ceramic Protection Tube and Connector | RAT-QD Series

imagem meramente ilustrativa

RoHS
  • NHX Standard Ceramic Connector Rated to 650°C (1200°F)
  • HSTW Standard Connector Liquid Crystal Polymer Rated to 260°C (500°F)
  • Up to 1650°C (3000°F) Rating
  • Oxidizing or Reducing Atmospheres
  • 1/4" Diameter High- Purity Aluminum Protection Tube
  • Tube Clamp Included for Extra Strength
  • Mating Connector Sold Separately !!
Termopares - Ver Produtos Relacionados

Descrição

Type R, S, or B Platinum Thermocouple enclosed in a high-purity alumina protection tube. Elements are insulated by a double bore high purity hardfired alumina insulator.

View the Thermocouple Accuracy and Color Code charts
We noticed you are from the US. Visit your local site for regional offers and live support.