| 

Transducer-Quality Strain Gages
Dual Parallel Grids for Bending Applications

SGT-2/350-DY11

Dual Strain Gages for Bending Applications, Transducer-Quality | SGT-2/350-DY11

imagem meramente ilustrativa

RoHS
  • Conveniently Priced per Pack of 5
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range
  • Clear Alignment Marks
  • Affix with Cold or Hot Cure Adhesives
Medidores de Deformação Mecânica - Ver Produtos Relacionados

Descrição

OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.
We noticed you are from the US. Visit your local site for regional offers and live support.