| 

Pt100 & Thermocouple for Industrial, airsteam and laboratory Applications

P, J, K, T, N Series

Pt100 & Thermocouple Probes for Industrial  Applications | P, J, K, T, N Series

Pt100 & Thermocouple Probes for Industrial Applications

imagem meramente ilustrativa

  • Pt100 in Class A, 1/3 DIN or 1/10 DIN
  • Pt1000 in Class A, B or 1/3 DIN
  • Thermocouples Type J, K, T, N. Accuracy IEC Class 1
  • Closed End or Airstream style Sheaths
  • Standard Lengths up to 500mm
  • Diameters of 3 or 6mm
  • Wide Range of Lead Wire Materials
  • Industrial Probes Individually Pressure and Insulation Tested
Termopares - Ver Produtos Relacionados

Descrição

Thermocouple brouchure bannerLearn more about thermocouples.


Omega''s temperature probes for industrial and laboratory applications are produced with a wide variety of sheath styles and mechanical fittings suitable for a range of measurement conditions.


They may be specified to your precise requirements by the sensor type in either a closed-end or air-stream style sheath, accuracy, probe length, different threads, wire material in screened and un-screened versions.

The available options are summarised in the table below and the most popular temperature probes are listed for purchase in the to-order table below that. For other models please use the pdf data sheet to construct a part number for a industrial temperature sensor suitable for your specific requirements and use the "Order By Part Number" table, or contact our sales department.


Probe Options - See data sheet for full details and pricing
Sensor Type Style Accuracy Sheath Diameter
P = Pt100
P10 = Pt1000
J = Type J Thermocouple
K = Type K Thermocouple
T = Type T Thermocouple
N = Type N Thermocouple
M = Closed Sheath
L = Airstream Sheath
H = Hand-Held Probe
EH = Hand-Held Probe with Penetration Tip

Pt100: (4 wire)
A = Class A
1/3 = 1/3 DIN
1/10 = 1/10 DIN

Pt1000:
B = Class B
A = Class A
1/3 = 1/3 DIN

Thermocouple:
1 = Class 1
6 = 6mm
3 = 3mm
Sheath Length Mounting Bush Lead Wire Insulation
Or Connector
Wire Length
5-25 mm
26-50 mm
51-200 mm
0 = No Thread
M6 = M6x1
M8 = M8x1
M10 = M10x1
   G1/8 = 1/8" BSPP
G1/4 = 1/4" BSPP
G1/2 = 1/2" BSPP
M12 - M12 Plug. No Cable
T - PFA (250°C Max.)
G - Glass Fibre (400°C Max.)
GS - Fibreglass with SS overbraid.(6 mm ∅ sheath only)
TS - PFA with internal tinned copper braid. (6 mm ∅ sheath only; 250°C Max.)
XM - Cable Length in metres

 

 

Length of Threads - M6 (6mm), M8 (9mm), M10 (10mm), G1/8 (10mm), G1/4 (12mm), G1/2 (15mm).
We noticed you are from the US. Visit your local site for regional offers and live support.