The rugged high-performance, high power OMEGA™ zSeries wireless sensor/transmitter system provide Web-based monitoring of Temperature, Humidity, and Barometric Pressure, as well
as thermocouples and any transducer with analog voltage or current output.
The radio is a High Power IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit over greater distances and through more obstructions than the standard
transmitter.
These wireless sensors transmit up to 1000m (3280’)--without obstructions or interferences to a zCDR coordinator. The coordinators
connect directly to an Ethernet network and the Internet and serve active Web Pages to display and chart the data.
You can monitor and record Analog Voltage and Current, Temperature, Relative Humidity, and Barometric Pressure over an Ethernet network or the Internet without any special
software--just your Web Browser.
You can even set alarms to be notified by email. Alarms can be sent to a single user or to a group distribution list, including text messages to cell phones.
These zSeries wireless sensors are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof
polycarbonate NEMA4 (IP65) rated housing. The rugged industrial sensors are supplied with ten feet of cable.
|
|
WIRELESS SENSORS
Wireless sensors are available with external probes appropriate for an almost unlimited variety of industrial and commercial applications.
Omega offers a selection of end devices for a variety of applications. The high power end device supports one external sensor. The external sensors are designed for harsh
environments such as outdoor weather, in HVAC ducts, in freezers and refrigerators.
Omega offers high power End Devices that run on either AC power, low voltage power, or batteries. The AC version (zED-P, zED-LCD) is powered by a 5 Vdc universal
AC power adapter that operates on any voltage worldwide (110 to 240 Vac). Should AC power fail, the unit can operate on a
3.6V ultra-long-life lithium back-up battery (included).
A low power option (zED-DC) operates at 10 to 30 Vdc, or 24Vac.
The completely wireless End Devices are powered by two C-cell (zED-CCELL) alkaline batteries. These End Devices can operate for weeks, months, or
years before changing the batteries. Battery life depends on the type of sensor and other user settings such as the frequency of transmission.
|
|
ALARM AND EMAIL
The zSeries wireless sensor system can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group
distribution list, including text messages to cell phones and PDA’s. The Omega "MailNotifier" software is a free and easy program for this application.The meter-controller
connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.
EMBEDDED WEBSERVER
The wireless sensor system is easy to install, simple to operate, and features Omega’s award-winning iServer technology with an Embedded Web Server that requires no special
software.
|
|
CHARTS AND GRAPHS
The zSeries system serves Active Web Pages to display real time readings and charts of temperature, humidity, and barometric pressure. You can also log data in standard data formats
for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.
Omega offers a free and easy to use program for logging data to Excel. The virtual chart viewed on the web page is a JAVA Applet that records a chart over the LAN or Internet in
real time. With this wireless system there is no need to invest time and money learning a proprietary software program to log or chart the data.
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be
charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). Omega offers an OPC Server software that makes it easy to integrate
the wireless sensor system with many popular Data Acquisition and Automation
programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.
|
|
Screen Shots from zSeries
|
|
QUALITY AND TECHNOLOGY
The innovative OMEGA™ zSeries system features an extended one (1) YEAR warranty at no extra charge.
|
|
SPECIFICATIONS
EXTERNAL SENSOR SPECIFICATIONS
|
|
TEMPERATURE
Accuracy/Range*:
zED-TP1 (-P/-LCD/-DC/-CCELL);
zED-TP2 (-P/-LCD/-DC/-CCELL)
±0.5°C for 10° to 85°C (±1°F for 50° to 185°F)
±1°C for -40° to 10°C and 85° to 125°C
(±1.8°F for -40° to 50°F and 185° to 257°F)
zED-BTHP (-P/-LCD/-DC/-CCELL);
zED-THP (-P/-LCD/-DC/-CCELL)
zED-THP2 (-P/-LCD/-DC/-CCELL)
±0.5°C for 5° to 45°C (±1°F for 41° to 113°F)
up to 1.5°C for -40° to 5°C and 45° to 124°C
(up to 2.7°F for -40° to 41°F and 113° to 255°F) refer to chart
zED-BTP (-P/-LCD/-DC/-CCELL)
±0.8°C @ 20°C (±1.5°F @ 68°F)
±2°C for -40° to 85°C (±3.6°F for -40° to 185 °F)
Resolution: 0.1°C
Repeatablilty: ±0.1°C, for
zED-BTHP, zED-THP, zED-THP2 (zED-P/-LCD/-DC/-CCELL),
*Note: extended temperature ranges are for External Probes only
Industrial Probe:
SS 316 housing, 137mm x Ø16mm (5” x Ø 0.63”) for zED-BTP (-P/-LCD/-DC/-CCELL); zED-BTHP (-P/-LCD/-DC/-CCELL); zED-THP (-P/-LCD/-DC/-CCELL)
Short Probe, Quick Disconnect: SS 316 housing, 78mm x Ø16mm (3.1” x Ø
0.63”) for zED-THP2 (-P/-LCD/-DC/-CCELL)
Stick Probe: ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zED-TP1 (-P/-LCD/-DC/-CCELL)
Lug Mounted Probe: Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”);
mounting hole Ø 4.72mm (Ø 0.186”) for zED-TP2 (-P/-LCD/-DC/-CCELL)
Cable Dimensions and Operating Temperature:
3 m (10’) long x Ø 2.62 mm (0.103”)
-80° to 200°C (-112° to 392°F)
for zED-THP (-P/-LCD/-DC/-CCELL);
zED-TP1 (-P/-LCD/-DC/-CCELL);
zED-TP2 (-P/-LCD/-DC/-CCELL)
3 m (10’) long x Ø 4.45 mm (0.175”)
-55 to 105°C (-67 to 221°F)
for zED-BTP (-P/-LCD/-DC/-CCELL);
zED-BTHP (-P/-LCD/-DC/-CCELL)
|
|
RELATIVE HUMIDITY
Accuracy/Range:
zED-BTHP (-P/-LCD/-DC/-CCELL);
zED-THP (-P/-LCD/-DC/-CCELL)
±2% for 10 to 90%;
±3% for 5 to 10% and 90 to 95%;
±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%
BAROMETRIC PRESSURE
Accuracy/Range:
zED-BTP (-P/-LCD/-DC/-CCELL),
zED-BTHP (-P/-LCD/-DC/-CCELL);
±2 mbar for 10 mbar to 1100 mbar
(1 KPa to 110 KPa)
Resolution: 0.1 mbar
THERMOCOUPLE INPUT
Temperature Range: refer to Thermocouple Chart
Temperature Accuracy: refer to Thermocouple Chart
Temperature Stability: 0.08°C/°C
Temperature Coefficient: ±25 ppm/°C
Thermocouple Cold End Tracking: 0.1°C/°C
Thermocouple Lead Resistance: 100 ohm max.
Thermocouple Type (ITS 90):
J, K, T, E, R, S, B, C, N, L (DIN J)
Warm-Up to Rated Accuracy: 30 minutes
ANALOG VOLTAGE & CURRENT INPUT
Voltage Input: Differential; bipolar;
±100 mV, ±1 V, ±10 V
Input Impedance: 400 K ohm for voltage
Current Input: Differential; bipolar; ±20 mA (5 Ohm load)
Accuracy: ±0.1% Full Range @ 25°C
Reading Rate: Periodic (1 sample/update) or continuous (20 samples/second)
A/D Conversion: Sigma-Delta
Resolution: 16 bits
Temperature Coefficient: ±50 ppm/°C
Common Mode Rejection: 105 dB
Normal Mode Rejection: 98 dB
Warm-Up to Rated Accuracy: 30 minutes
|
|
|
|
|
2 Thermocouples included
with -TC versions versions
|
Introduction
to Thermocouples |
Optional Caps available
for Industrial Probes
|
|
ENVIRONMENT
Operating Temperature: -20° to 70°C (-4° to 158°F)
for zED-P, zED-DC
Operating Temperature: -10° to 60°C (14° to 140°F)
for zED-LCD-X
-18° to 55 °C (-0.4° to 131°F)
for zED-CCELL
Power Adapter Operating Temperature: 0 ° to 40 °C (32 ° to 104 °F) for
zED-P, zED-LCD
Enclosure Dimensions: 135.9L x 82.0W x 39.D mm
(5.35L x 3.23L x 1.56D")
Enclosure Material: Polycarbonate
Enclosure Protection: NEMA4(IP65)
Warm-Up to Rated Accuracy: 30 minutes
WIRELESS COMMUNICATION
Standard: IEEE 802.15.4, DSSS
Frequency: 2.4 GHz (2400 to 2483.5 MHz), 16 channels
Network Topology: Star Topology
Range: up to 1000 m (3280 ft) without obstructions or interference.
POWER (zED-P, ZED-LCD)
Power Input: 5 Vdc
Consumption: 0.8 W max
Safety Qualified ac Power Adapter (included)
Nominal Output: 5 Vdc @ 0.6 A
Input: 100 to 240 Vac, 50/60 Hz
Lithium Back-up Battery: one 3.6 Vdc, supplied
Lifetime: Estimate 2 years with frequency of 1 reading per 2 minutes (7 months for -TC option; 8 months for -VI option)
|
|
POWER (zED-DC, zED-LCD-DC)
Power Input: 10-30 Vdc, or 24 Vac ±10%
Consumption: 1.5 W max
Isolation Dielectric per 60 Sec: 1000 Vdc
POWER (zED-CCELL)
Alkaline Battery: two C-cell 1.5 Vdc, supplied
Lifetime: Estimate 7 years with frequency of 1 reading per 2 minutes (2.3 years for -TC and -VI option)
POWER (zCDR and zCDR-VI)
Power Input: 9 to 12 Vdc
Consumption: 2.5 W max
Safety Qualified ac Power Adapter (included)Nominal Output: 9 Vdc @ 0.5 A
Input: 100 to 240 Vac, 50/60 Hz
Power Adapter Operating Temperature: 0 ° to 40 °C (32° to 104°F)
Universal ac Power Adapter
|
|
Frequency |
zED-TC/VI-LCD-AA |
zED-TC/VI-CCELL |
Continuous |
5 days |
2 weeks |
10 sec |
5 months |
1.4 years |
30 sec |
7.2 months |
2 years |
60 sec |
7.9 months |
2.2 years |
120 sec |
8 months |
2.3 years |
300 sec |
8.6 months |
2.4 years |
|
Frequency |
zED-TP1/TP2/THP/BTP/BTHP-LCD-AA |
zED-TP1/TP2/THP/BTP/BTHP-CCELL |
10 sec |
5.3 months |
1.7 years |
30 sec |
1.1 years |
4.3 years |
60 sec |
1.7 years |
7 years max |
120 sec |
2.5 years |
7 years max |
300 sec |
3.3 years |
7 years max |
|
|
GENERAL
Approvals: CE, FCC: Part 15C.
CE: EMC 2004/108/EC, LVD 2006/95/EC, R&TTE 1999/5/EC, SRRC.
Software OMEGA Enterprise Gateway
|
|
Excel program logging the data
|
Excel program sketching the data
|
|
THERMOCOUPLE CHART
|
|
Input Type |
Range |
Accuracy |
J |
Iron-Constantan |
-210 to 760°C / -346 to 1400°F |
0.4°C / 0.7°F |
K |
CHROMEGA™-ALOMEGA™ |
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F |
1.0°C / 0.4°C
1.8°F / 0.7°F |
T |
Copper-Constantan |
-270 to -190°C / -190 to 400°C
-454to -310°F / -310 to 752°F |
1.0°C / 0.4°C
1.8°F / 0.7°F |
E |
CHROMEGA™-Constantan |
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F |
1.0°C / 0.4°C
1.8°F / 0.7°F |
R |
Pt/13%Rh-Pt |
-50 to 40°C /40 to 1768°C
-58 to -104°F / 104 to 3214°F |
1.0°C / 0.5°C
1.8°F / 0.9°F |
S |
Pt/10%Rh-Pt |
-50 to 100°C /100 to 1768°C
-58 to 212°F /212 to 3214°F |
1.0°C / 0.5°C
1.8°F / 0.9°F |
B |
30%Rh-Pt/6%Rh-Pt |
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F |
1.0°C / 0.5°C
1.8°F / 0.9°F |
C |
5%Re-W/26%Re-W |
0 to 2320°C / 32 to 4208°F
|
0.4°C / 0.7°F |
N |
Nicrosil-Nisil |
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F |
1.0°C / 0.4°C
1.8°F / 0.7°F |
L |
J DIN |
-200 to 900°C / -328 to 1652°F |
0.4°C / 0.7°F |
|
REPLACEMENT PROBES & CALIBRATION CERTIFICATES
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.
|
![Probes](http://omega.com/iseries/images/zprobe.gif) |
Get a NIST Traceable Calibration Certificate
with your Calibrated Replacement Probe. |
A complete wireless system requires at least: one (1) End Device (zED-x-P, zED-x-LCD, zED-x-CCELL, zED-x-DC or zED-x ) and one (1) Coordinator/Receiver (zCDR).
|
|
|