| 

Mounting Plates for LC1001/LC1011 Series Load Cells, Alloy Steel or 17-4 PH Stainless Steel

LC1001-BP

Mounting Plates for LC1001/LC1011 Series Load Cells, Alloy Steel or 17-4 PH Stainless Steel | LC1001-BP

imagem meramente ilustrativa

  • Models Available for Ranges From 500 to 300,000 pounds
  • For Use With Models LC1001 and LC1011 Load Cells
  • Nickel Plated Alloy Steel or Stainless Steel Construction
Células de Carga - Ver Produtos Relacionados

Descrição

Omega's LC1000 Series base plates provide an ideal method of mounting the LC1001 and LC1011 compression load cells. They are made from hardened plated steel or Stainless Steel for harsh environments.
We noticed you are from the US. Visit your local site for regional offers and live support.