| 

Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"

OM-HFPU Series Front Panels for Meters & Controllers

Pre-Cut Front Panels NEMA 4X Outdoor Enclosures | OM-HFPU Series Front Panels for Meters & Controllers

Pre-Cut Front Panels NEMA 4X Outdoor Enclosures

imagem meramente ilustrativa

RoHS
  • Aluminum Hinged Front Panels
  • Cut-Outs for 1/32, 1/16, 1/8 and 1/4 DIN Size Controllers
  • Easy Field-Installed Panel Kit for Use with Fiberglass Enclosures
  • Stainless Steel Hardware
  • Latch Design Secures Panel in Place with 1/4 Turn
Invólucros Elétricos NEMA - Ver Produtos Relacionados

Descrição

Pre-Cut Panel Kits
These front panels are 2 mm (0.090") thick aluminum and are pre-cut for up to three DIN size controllers, depending on the size of the enclosure. The kits are simple to assemble, requiring drilling three holes with the provided template. All stainless steel hardware is included along with installation instructions. These kits are available for two NEMA 4X fiberglass enclosure sizes, 12 H x10 W x 6" D and 16 H x 14 W x 8" D. Rear mount sub-panels are also available for mounting additional electrical components.





NEMA 4X Fiberglass Enclosures - Sold Separately
OM-AMU series non-metallic fiberglass enclosures are designed to insulate and protect electrical controls and components in both indoors and outdoors applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass JIC junction boxes feature clear polycarbonate covers with a variety of screw or latching options and are the solution for weatherproof or waterproof applications.

We noticed you are from the US. Visit your local site for regional offers and live support.