Benchtop Biohazard Bags
imagem meramente ilustrativa
Descrição
Bright red, autoclavable bags feature one long flap for easyopening. Their size allows the bag to be inverted over yourhand to safely pick up waste. For a space-saving disposal unit in fume hoods or on bench tops, use them with Poxygrid® desk model bag holder LAB-131931000. Printed with the biohazard symbol and sterilization indicator patch, they are made of high molecular weight, high-density (HMHD) polyethylene and pass ASTM 1922 tear resistance and ASTM 1709 Dart® impact tests. Steam autoclavable at 121°C (250°F). Sold per box, 100 or 1000.