| 

Temperature Monitoring and Alarming System with Wireless
Two-Way Communication - Discontinued

OM-CP-THERMALERT-GB_P Series

Temperature Monitoring and Alarming System with Wireless Two-Way Communication | OM-CP-THERMALERT-GB_P Series

imagem meramente ilustrativa

CE
  • Precision RTD Sensing Element
  • View Data in Real-Time
  • Glycol Bottle (OM-CP-THERMALERT-GB Only)
  • 2 Year Battery Life
  • Battery Life Indicator
  • Field Upgradeable

Descrição

This product has been discontinued. Please see OM-CP-RFTEMP2000A for a potential replacement.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P are temperature monitoring and alarming systems designed for use in hospitals, laboratories, pharmaceutical facilities and other critical temperature monitoring areas. Also, these units can be used to monitor a single temperature location or expanded to include hundreds of locations by adding additional transmitters. These units record both ambient temperature and humidity.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P provides real time notification of temperature deviations, and features a user programmable alarm that can be configured to send a message via text message, screen alarm and/or e-mail if an alarm condition occurs. The OM-CP-THERMALERT-GB system includes an RTD probe that is mounted in a miniature bottle filled with ethylene glycol. In this method, a temperature “buffered” reading is taken, preventing false alarms. The OM-CP-THERMALERT-P system includes an RTD probe with a 0.9 m (3') lead wire and a 114 mm (4.5") probe sheath.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P system is equipped with wireless two-way communication. Full communication can be performed directly from a central PC, including starting, stopping and downloading. In addition to wirelessly transmitting data, both units store each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time. Customers can set-up automatic archiving preferences, ensuring all data is saved and retained to comply with federal regulations.

Specifications
TEMPERATURE
Probe Temperature Range:
  OM-CP-THERMALERT-GB:

  -50 to 80°C (-58 to 176°F)
  OM-CP-THERMALERT-P:
  -200 to 260°C (-328 to 500°F)
Probe Calibrated Accuracy:
  ±0.1°C, -20 to 80°C (-4 to 176°F)
  ±0.5°C (outside of that range)
Resolution: 0.01°C (0.018°F)

WIRELESS
RF Frequency:
2.45 GHz IEEE 802.15.4 ultra-low power wireless transceiver
with fully bi-directional communication
Band: ISM band 2.405-2.48 GHz
Maximum Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range:
  Outdoor Line-of-Sight 610 m (2000')
  Indoor: 152 m (500')

GENERAL
Reading Rate:
One reading every two seconds to one every 24 hours
Memory: 30,000 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes:
  • Immediate start
  • Delay start up to 18 months
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: OM-CP-RFC1000-EXT required; 115,200 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -20 to 80ºC (-4 to 176ºF),
0 to 95% RH non-condensing
Dimensions:
  Data Logger:

  55 W x 127 L x 33 mm D
  (2.2 x 5.0 x 1.3")
  Wire: 2.7 m (9')
  Probe: 0.19 dia x 114 mm (3/16 x 4.5")
Enclosure Material: ABS plastic

Manuais:

Baixar OM-CP-RFC1000 - Wireless Transciever Quick Start Guide
Baixar OM-CP Series - Data Logger and Software User Guide
Baixar Quick start manual for OM-CP-THERMALERT series
We noticed you are from the US. Visit your local site for regional offers and live support.