| 

Wireless Humidity and Temperature Monitoring and Alarming System

OM-CP-THERMALERT-RH

Wireless Humidity and Temperature Monitoring and Alarming System | OM-CP-THERMALERT-RH

imagem meramente ilustrativa

CE
  • Wireless Two-Way Communication
  • Precision RTD Sensing Element
  • View Data in Real-Time
  • 2 Year Battery Life
  • Battery Life Indicator
  • Field Upgradeable
Registradores de Dados - Ver Produtos Relacionados

Descrição

The OM-CP-THERMALERT-RH is a humidity and temperature monitoring and alarming system, designed specifically for laboratories, warehouses and other environments where humidity monitoring is critical. The system can be used to monitor a single temperature location or expanded to include hundreds of locations by adding additional transmitters.

The OM-CP-THERMALERT-RH provides real time notification of humidity and temperature deviations, and features a user programmable alarm that can be configured to send a message via text message, screen alarm/or e-mail if an alarm condition occurs.

The OM-CP-THERMALERT-RH system is equipped with wireless two-way communication. Full communication can be performed directly from a central PC, including starting, stopping and downloading. In addition to wirelessly transmitting data, OM-CP-THERMALERT-RH also stores each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time. Customers can setup automatic archiving preferences, ensuring all data is saved and retained to comply with federal regulations.

Specifications
TEMPERATURE
Sensor:
Semiconductor
Range: -20 to 80°C (-4 to 176°F)
Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F) 0 to 50°C (32 to 122°F)

HUMIDITY
Sensor:
Semiconductor
Range: 0 to 95% RH
Resolution: 0.1% RH
Calibrated Accuracy: ±3.0% RH [±2% RH typical at 25°C (77°F)]

WIRELESS
RF Frequency:
2.45 GHz IEEE 802.15.4 ultra-low power wireless transceiver
with fully bi-directional communication
Band: ISM band 2.405-2.48 GHz
Maximum Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range:
  Outdoor Line-of-Sight 610 m (5000')
  Indoor: 152 m (500')

GENERAL
Reading Rate:
One reading every two seconds to one every 24 hours
Memory: 15,000 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes:
  • Immediate start
  • Delay start up to 18 months
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: OM-CP-RFC1000-EXT required; 115,200 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -20 to 80ºC (-4 to 176ºF),
0 to 95% RH non-condensing
Dimensions: 133 H x 55 W x 33 mm D (5.25 x 2.2 x 1.3")
Enclosure Material: ABS plastic

Manuais:

Baixar OM-CP Series - Data Logger and Software User Guide
Baixar OM-CP-RFC1000 - Wireless Transciever Quick Start Guide
Baixar Quick start manual for OM-CP-THERMALERT series

Software:

Baixar OM-CP Data Logging Software
Baixar OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.