| 

Wireless Temperature Monitoring and Alarming System - Discontinued

OM-CP-THERMALERT

Wireless Temperature Monitoring and Alarming System | OM-CP-THERMALERT

Wireless Temperature Monitoring and Alarming System

imagem meramente ilustrativa

CE
  • Precision RTD Sensing Element
  • View Data in Real-Time
  • 2 Year Battery Life
  • Battery Life Indicator
  • Field Upgradeable
  • Wireless Two-Way Communication

Descrição

This product has been discontinued. Please see OM-CP-RFTEMP2000A for a potential replacement.

The OM-CP-THERMALERT temperature monitoring and alarming system is designed specifically for hospitals, laboratories, pharmaceutical facilities and other critical temperature monitoring areas. The system can be used to monitor a single temperature location or expanded to include hundreds of locations by adding additional transmitters.

The OM-CP-THERMALERT records both ambient temperature and humidity and provides real time notification of temperature deviations, and features a user programmable alarm that can be configured to send a message via text message, screen alarm/or e-mail if an alarm condition occurs. The system includes an internal sensor window.

The OM-CP-THERMALERT system is equipped with wireless two-way communication. Full communication can be performed directly from a central PC, including starting, stopping and downloading. In addition to wirelessly transmitting data, it can also store each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time. Customers can setup automatic archiving preferences, ensuring all data is saved and retained to comply with federal regulations.

Specifications
TEMPERATURE
Range:
-20 to 80°C (-4 to 176°F)
Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (±0.9°F) 0 to 50°C
(32 to 122°F)

WIRELESS
RF Frequency:
2.45 GHz IEEE 802.15.4 ultra-low
power wireless transceiver with fully bi-directional communication
Band: ISM band 2.405-2.48 GHz
Maximum Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range:
  Outdoor Line-of-Sight 610 m (2000')
  Indoor: 152 m (500')

GENERAL
Reading Rate:
One reading every two seconds to one every 24 hours
Memory: 30,000 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes:
  • Immediate start
  • Delay start up to 18 months
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: OM-CP-RFC1000-EXT required; 115,200 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -20 to 80ºC (-4 to 176ºF),
0 to 95% RH non-condensing
Enclosure Material: ABS plastic
Dimensions: 133 L x 55 W x 33 mm D (5.25 x 2.2 x 1.3")

Manuais:

Baixar OM-CP-RFC1000 - Wireless Transciever Quick Start Guide
Baixar OM-CP Series - Data Logger and Software User Guide
Baixar Quick start manual for OM-CP-THERMALERT series
We noticed you are from the US. Visit your local site for regional offers and live support.