OMEGA''s OM-EL Series is a family of portable data loggers with up to 12 bit accuracy and resolution.
OM-EL Series data loggers feature a high contrast LCD display, up to 3 years battery life, adjustable
sampling rate (variable between 5 seconds and 12 hours), data storage up to 8000 readings, alarm
modes, delayed, automatic or push to start. The 8 bit (256 steps) model has an integral sensor, making
temperature measurements particularly easy.
Ideally suited for incorporation into new and existing measurement systems, readings can be stored and processed in the panel meter,
allowing full control of the monitored process. The OM-ELWIN Windows
compatible (Windows 95/98/NT/2000/XP) software ensures an effortless set-up of one or more of the OM-EL Series data loggers
modules and controls the transfer of logged data to the PC for further analysis. Although perfectly suited
to self powered applications, up to eight OM-EL Series data loggers modules can be linked together in a network to form
a complete control and measurement system.
Designed to perform simple or sophisticated data logging with the minimum of cost and complexity, the
logger has a built-in LCD display and an internal battery which can last up 3 years, depending on sample rate and
parameters being measured. Sample intervals are user-variable between 5 seconds and 12 hours with a maximum
capacity of over 8000 readings.
Easy to install on a Windows 2000/XP platform, the OM-EL-WIN Easy
Log control software is needed to enable the user to configure and operate any OM-EL data logger and
is supplied on a 31/2 disk with a manual and serial link cable. Allowing up to eight loggers to be operated as
a network, the OM-EL-WIN software includes automatic prompting for ease of use, a mimic mode which allows
remote indication on the PC, extensive graphing facilities and the facility to export data directly into
popular spreadsheets such as Excel.
Common Specifications Number of Readings: 8000 Logging Interval: Selectable 5 sec to 12 hrs Serial Link: 8 pin mini-DIN connection Sensor Connection: OM-EL-2 - phone jack, OM-EL-2-12 BIT - 4-pin connector (mating connector supplied) Range selection: 8 bit model - by software selection, 12 bit model - selected by internal jumper