SPECIFICATIONS Material: Housing and Nut, 300 Series stainless steel; connector shell, electroless nickel plated; O-ring, Butyl; Pins fit 20-24 AWG wire Pressure Rating: Maximum pressure: 120 psi Vacuum limit: 1 x 10 -8 Torr Leak Rates, Pressure: Leak rate at 120 psi: 1 x 10 -6 cc air/sec; Leak rate at 29 inHg vac: 1 x 10 -7 cc air/sec Leak Rates, Vacuum: Leak rate at 15 psi: 10 x 10 -8 cc He/sec; Leak rate at 10 -8 Torr: 1 x 10 -8 cc He/sec Temperature Limits:-40 to 107°C (-40 to 225°F) Out Gasing: <0.003% VCM <0.4% Weight loss; Sample at 125°C (257°F), cold surface at 25°C (77°F)
We noticed you are from the US. Visit your local site for regional offers and live support.