imagem meramente ilustrativa
Descrição
Encapsulated Power Supplies provide a versatile excitation source for transducers and bridges. The barrier strip type case is designed to be mounted to a bulkhead or chassis using four 4-40 screws. Screw terminals are provided for connection using either crimp lugs or stripped wires. These regulated power supplies are designed to be a modular solution for your excitation needs. The stable output allows drift-free performance even if the input power source is noisy or unstable. Long term measurements can then be meaningfully compared with confidence. Short circuit protection prevents failure due to excessive current drain and the conservative design assures long term reliability.