imagem meramente ilustrativa
Descrição
OMEGA's pre-wired strain gage rosettes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either 2-wire termination with 3-ft (1 m) leads or 3-wire termination with 9-ft (3 m) leads are available. Standard strain gages have temperature coefficients matched to steel.