| 

Air-Sensing Thermostats for Heating Cables

RTAS

Air-Sensing Thermostats for Heating Cables | RTAS

Air-Sensing Thermostats for Heating Cables

imagem meramente ilustrativa

RoHS
  • Ambient Air-Sensing
  • Complete with Integral Fluid Filled Thermostat
  • Setpoint Range 0 to 225°F
  • Ideal for Freeze Protection or Comfort Heating
  • Type RTAS-EP for Division II Areas
Equipamentos de Laboratório - Ver Produtos Relacionados

Descrição

SPECIFICATIONS
Temperature Setpoint Range: –18 to 107°C (0 to 225°F)
Minor Scale Divisions: 5.6°C (10°F)
Switch Rating: 22 AMPS @ 120 to 480V ac, SPDT for Type RTAS; 11 AMPS @ 120 to 250V ac, SPDT for Type RTAS-EP
Maximum Sensor Exposure Temperature: 121°C (250°F)
Sensor Dimensions: 14.3 mm (9/16 inch ) O.D. x 7.6 cm (3 inches) long
Operating Ambient Temperature Range: –40 to + 71°C (–40 to + 160°F)
Factory Pre-Set and Calibrated for 4.4°C (40°F ) Operation
Weight: 0.9kg (2 lbs.)
Dimensions:
Length: 13.3 cm (5.25 in.)
Width: 10.8 cm (4.25 in)
Height When Mounted on Pipe: 15.9 cm (6.25 in.)

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

We noticed you are from the US. Visit your local site for regional offers and live support.