| 

SPAN RESISTORS
Temperature Compensation for Strain Gage Bridges

SGN-2/20-E

Transducer Strain Gage Accessories | SGN-2/20-E

Transducer Strain Gage Accessories

imagem meramente ilustrativa

RoHS
  • FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
    Stock to 1-Week!
  • Conveniently Priced per Pack of 5
  • 10 to 60 ohms, 2, 3 or 4 mm Grid
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range
  • Affix with Cold or Hot Cure Adhesives
Medidores de Deformação Mecânica - Ver Produtos Relacionados

Descrição

Use these high stability resistors to do span and temperature compensation on your strain bridge circuits.
SPECIFICATIONS
Foil Measuring Grid:Nickel foil 5 microns thick
Carrier: Polyimide
Substrate Thickness: 20 microns
Cover Thickness: 25 microns
Tolerance in Ω: ±1 Ω
Temp Coefficient of Resistance:0.6%/°C (0.34%/°F)
Temperature Range: 0 to 100°C (32 to 212°F)
We noticed you are from the US. Visit your local site for regional offers and live support.