| 

Sonda Termopar com Saída USB

TJ-USB Series

Sonda Termopar com Saída USB para medição de Temperatura | TJ-USB Series
Novo

Sonda Termopar com Saída USB para medição de Temperatura

imagem meramente ilustrativa

1 ano de garantia
  • USB Output Connects Directly to Your Computer
  • Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
  • Select from 2 Ranges
  • K1: -73 to 315°C / -100 to 600°F or
  • K2: -200 to 1000°C / -328 to 1832°F
  • Fast Delivery in Two Different Measurement Ranges
  • 18 and 24" (457 and 610 mm)Probe Lengths Standard
  • Available in 4.5 or 6 mm (3/16 or 1/4") Diameter 304 SS, Inconel and High Performance Super OMEGACLAD XL Sheaths
Sistemas de Aquisição de Dados USB, RS232, RS485 e Ethernet - Ver Produtos Relacionados

Descrição

Ideal para laboratório e aplicações de investigação, nova série de sondas termopares USB do Omega conecta diretamente à porta USB de um PC. Software livre converte seu PC em um medidor da temperatura, registador de dados gráficos ou data logger. As sondas estão disponíveis para pronta-entrega em 18 ou 24 pol. e com 0,187 ou 0,250 pol. de aço inoxidável 304, Inconel® ou em revestimento Super Omegaclad® XL de alta performance.

*****

Omega's new TJ-USB Series USB thermocouple probe with direct USB connection feature a rugged transition joint construction, 2 m (6') of shielded output cable and free user software that converts your PC into a temperature meter, chart recorder or data logger. Probes are available off-the-shelf in 18 or 24" lengths and with 0.187 or 0.250" 304 stainless steel, Inconel or high performance Super OMEGACLAD XL® sheathing.

SPECIFICATIONS
Integral Thermocouple: Type-K, ungrounded
Measurement Range:
    K1: -73 to 315°C / -100 to 600°F
    K2: -200 to 1000°C / -328 to 1832°F
    NOTE: For 304 stainless steel max temperature is 850°C (1562°F)
Accuracy:
    K1: ±1°C (1.8°F), Below 0C -  ±2°C (3.6°F)
    K2: ±2°C (3.6°F), Below 0C -  ±2°C (3.6°F), Below -100C -  ±4°C (7.2°F)
Resolution:
    TJ-USB-K1: 0.1°
    TJ-USB-K2: 1°
Stability:
    TJ-USB-K1: ±0.25°C,
    TJ-USB-K2: ±0.5°C
Cold Junction Compensation (Automatic): -10 to 70°C
Operating Environment (Cold End): -10 to 70°C, 0-95% relative humidity (non-condensing)
PC Interface: USB
USB Cable: Integral to probe, 2 m (6') (shielded) Type A plug
Software (Included): Requires Windows 2000, XP, or Vista operating system
Weight: 70 g (2.5 oz)

Manuais:

Baixar TJ-USB and RH-USB - TJ-USB and RH-USB Probes
Baixar TJ-USB and RH-USB - TJ-USB and RH-USB Probes

Software:

Baixar Software for the TJ-USB
Baixar Software for the TJ-USB
We noticed you are from the US. Visit your local site for regional offers and live support.