| 

Resultados

resultados para Data Acquisition
  1  2  3  4  5  6
Próximo

2-Channel Strain-Gage Expansion Card for Use with OMB-DAQBOARD...
Descrição A two-channel strain-gage expansion card for OMEGA's OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. The OMB-DBK16 is a general-purpose card that ... https://br.omega.com/pptst/OMB-DBK16.html - 83K - 11/2/2025

8-Channel High-Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD...
Descrição The OMB-DBK8 provides eight high-impedance, high-voltage input channels for OMEGA's OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. The OMB-DBK8 ... https://br.omega.com/pptst/OMB-DBK8.html - 83K - 11/2/2025

32-Channel Single-Ended Isolated Analog Input Board
Descrição The OME-PISO-813 is an isolated 12-bit A/D board for the PCI bus for IBM or compatible PC. It features a 10 KHz data acquisition rate under DOS and Windows. The ... https://br.omega.com/pptst/OME-PISO-813.html - 83K - 11/2/2025

Magnetic-Mount RTD Sensors
E PREÇOS → Precision Temperature Data Loggers Part of the NOMAD® Family ... E PREÇOS → RTD Tech Reference Data Acquisition System Product Finder Data Acquisition ... https://br.omega.com/pptst/PRMAG.html - 99K - 11/2/2025

Gravadores de Pressão e Processo
» CT9000 Series CT9000 Series Circular Chart Recorders, Microprocesser-Based VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

OMEGABUS® Digital Transmitters
This modular design enables anyone familiar with a personal computer to construct a flexible and cost effective data acquisition system. These modules can measure temperature, ... https://br.omega.com/pptst/D1000.html - 101K - 11/2/2025

4-Channel Low-Pass Filter Card for Use with OMB-DAQBOARD-2000...
Descrição The OMB-DBK18 low-pass filter card provides OMEGA's OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems with four low-pass filters that can be ... https://br.omega.com/pptst/OMB-DBK18.html - 81K - 11/2/2025

Diffused Semiconductor Pressure Transducer
Laser-trimmed resistors provide temperature compensation and adjust zero balance and span. The 0 to 5 Vdc output is compatible with most control and data acquisition systems. The ... https://br.omega.com/pptst/PX6000-5V.html - 89K - 11/2/2025

Diffused Semiconductor Pressure Transducer
Laser-trimmed resistors provide temperature compensation and adjust zero balance and span. The 30 mV full range output is compatible with most amplifiers and data acquisition ... https://br.omega.com/pptst/PX6000-MV.html - 88K - 11/2/2025

Sonda Pt-100 PT100 com Cabo de Ligação
General RTD Specifications VER MODELOS E PREÇOS → RTD Tech Reference Data Acquisition System Product Finder Data Acquisition System Product Finder VER MODELOS E ... https://br.omega.com/pptst/RTD-2-F3105-DINB-5PK.html - 99K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ... https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
DRST-CM DRST-CM DRST Series Communication Programmer VER MODELOS E PREÇOS » iNET-600 iNET-600 High Accuracy Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Equipamento ATE para Medição com PC
Acione nossa Central de Relacionamento caso precise de qualquer apoio. OM-USB-3100_Series OM-USB-3100_Series 4, 8, or 16-Channel Analog Voltage Output USB Data Acquisition Modules https://br.omega.com/subsection/equipamento-ate-medicao-pc.html - 59K - 11/2/2025

Gravadores de Pressão e Processo
» CT9000 Series CT9000 Series Circular Chart Recorders, Microprocesser-Based VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

Cartões e Placas de Entrada Analógica e Multifuncionais
» OMB-DAQBOARD-2000 Series OMB-DAQBOARD-2000 Series High-Performance PCI-Based Data Acquisition Boards VER MODELOS E PREÇOS » OMB-DAQBOARD-3000 Series OMB-DAQBOARD-3000 ... https://br.omega.com/subsection/cartoes-placas-entrada-analogica-multifuncionais.html - 92K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » CCT Series CCT Series Economical DIN Rail Signal ... https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ... https://br.omega.com/subsection/gravadores-sem-papel-ambientais.html - 72K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ... https://br.omega.com/subsection/gravadores-sem-papel-teste.html - 74K - 11/2/2025

Cartões e Placas de Saída Analógica
VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » OMB-DAQBOARD-2004 OMB-DAQBOARD-2004 High Performance ... https://br.omega.com/subsection/cartoes-placas-saida-analogica.html - 68K - 11/2/2025

Gravadores Sem Papel
VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 Series RD9900 Series Paperless Recorder ... https://br.omega.com/subsection/gravadores-sem-papel-temperatura.html - 100K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.