| 

Resultados

resultados para Data Acquisition
  1  2  3  4  5  6
Próximo

High Speed Fixed Infrared Transmitter | Configurable IR Transmitter...
These features can also be monitored and adjusted by an OPC client. Other features include data acquisition, alarms and a scrolling graphical display. The sensor will operate with ... https://br.omega.com/pptst/OS150-2USB.html - 87K - 11/2/2025

3-A Direct Immersion Sanitary Temperature Sensor (Pt100) with...
... General RTD Specifications VER MODELOS E PREÇOS → RTD Tech Reference Data Acquisition System Product Finder Data Acquisition System Product Finder VER MODELOS E ... https://br.omega.com/pptst/PRS-3-100-M12.html - 102K - 11/2/2025

Thermocouple Signal Conditioner | Input Socket Mount
The SMSC-TC is useful in any application requiring an isolated DC output from a thermocouple input. Typical applications include energy management and data acquisition of process ... https://br.omega.com/pptst/SMSC-TC.html - 86K - 11/2/2025

DIN Rail Signal Splitter | DC Powered & 4 to 20 mA
In most industrial process control or data acquisition applications, several different input sources from various field instruments (e.g. level, flow, pressure and position ... https://br.omega.com/pptst/DRI-SP-DC.html - 87K - 11/2/2025

Paperless Recorders | Touch Screen Chart Recorders
... data viewing and configuration; optional Data Acquisition Studio software for real-time monitoring; supports Windows XP/Vista/7/8 (32-bit and 64-bit) Real Time Clock Accuracy vs. ... https://br.omega.com/pptst/RD1000_RD2000_RD3000.html - 88K - 11/2/2025

PCI 1-MHz, 16-Bit Multifunction Boards
... The 1-MHz A/D rate is unaffected by the additional digital and counter channels. Many other data acquisition boards provide no capability to scan digital/counter channels along ... https://br.omega.com/pptst/OMB-DAQBOARD-3000.html - 106K - 11/2/2025

Bench Top Thermal Imaging Camera Kit
... Fast data transfer and RJ45 GB Ethernet connection supply 14-bit images at frame rates as high as 60 Hz. Image and data acquisition can record thermal snapshots and movies with ... https://br.omega.com/pptst/OSXL-SC_SERIES.html - 92K - 11/2/2025

Single Channel Voltage Dataloggers, Part of the NOMAD® Family
battery powered, stand-alone data loggers used for automatically recording voltages. ... V ±5 V ±30 V ±48 V * >1M Ω during acquisition Produtos Relacionados: ... https://br.omega.com/pptst/OM-CP-VOLT101.html - 83K - 11/2/2025

Environmental Controller
... The iTH Series meters and controllers are designed for easy integration with popular industrial automation, data acquisition and control programs as well as Microsoft Visual Basic ... https://br.omega.com/pptst/ITH.html - 96K - 11/2/2025

DIN Rail Signal Conditioner | AC Powered Frequency Input
is useful in eliminating ground loops and interfacing pulse output transducers, such as turbine flow meters and magnetic pickups, to data acquisition and control systems. ... https://br.omega.com/pptst/DRI-FR.html - 87K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ... https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
DRST-CM DRST-CM DRST Series Communication Programmer VER MODELOS E PREÇOS » iNET-600 iNET-600 High Accuracy Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » ... https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Equipamento ATE para Medição com PC
Acione nossa Central de Relacionamento caso precise de qualquer apoio. OM-USB-3100_Series OM-USB-3100_Series 4, 8, or 16-Channel Analog Voltage Output USB Data Acquisition Modules https://br.omega.com/subsection/equipamento-ate-medicao-pc.html - 59K - 11/2/2025

Gravadores de Pressão e Processo
» CT9000 Series CT9000 Series Circular Chart Recorders, Microprocesser-Based VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

Cartões e Placas de Entrada Analógica e Multifuncionais
» OMB-DAQBOARD-2000 Series OMB-DAQBOARD-2000 Series High-Performance PCI-Based Data Acquisition Boards VER MODELOS E PREÇOS » OMB-DAQBOARD-3000 Series OMB-DAQBOARD-3000 ... https://br.omega.com/subsection/cartoes-placas-entrada-analogica-multifuncionais.html - 92K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » CCT Series CCT Series Economical DIN Rail Signal ... https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ... https://br.omega.com/subsection/gravadores-sem-papel-ambientais.html - 72K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ... https://br.omega.com/subsection/gravadores-sem-papel-teste.html - 74K - 11/2/2025

Cartões e Placas de Saída Analógica
VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » OMB-DAQBOARD-2004 OMB-DAQBOARD-2004 High Performance ... https://br.omega.com/subsection/cartoes-placas-saida-analogica.html - 68K - 11/2/2025

Gravadores Sem Papel
VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 Series RD9900 Series Paperless Recorder ... https://br.omega.com/subsection/gravadores-sem-papel-temperatura.html - 100K - 11/2/2025

1 2
We noticed you are from the US. Visit your local site for regional offers and live support.