High Performance Analog & Digital I/O Boards
Manuais Imprimir Top Descrição The OME-PCI-1800 series is a family of high performance data acquisition boards for the PCI bus. It features a continuous,330 KHz, gap-free data ...
https://br.omega.com/pptst/OME-PCI-1800.html - 88K - 11/2/2025

100 KS/s and 200 KS/s 16-Bit High Performance Analog and Digital...
Descrição The OME-PCI-1602/1602F series is a family of high performance and high resolution data acquisition board for the PCI bus. They feature a continuous, 100/200KHz, ...
https://br.omega.com/pptst/OME-PCI-1602.html - 86K - 11/2/2025

Serial Power Control Interface Discontinued Product
Descrição The CA-3040 is no longer available. Please see the D1700 as a possible alternative or contact our Data Acquisition department for a suggestion. The OMEGA ® CA-3040 ...
https://br.omega.com/pptst/CA-3040.html - 75K - 11/2/2025

RS232 Output IR Sensor with Optional Display
with Remote Sensor Head PC Interface (RS232) Standard on All Models Software has Data Acquisition, Real-Time and alarm display Models with High-Temperature Sensor Head Available ...
https://br.omega.com/pptst/OS100E.html - 85K - 11/2/2025

16-Channel Relay Output Board
The OME-DB-16R can be used with any of the listed compatible data acquisition boards or with other devices. When using the OME-DB-16R with any of the compatible data acquisition ...
https://br.omega.com/pptst/OME-DB-16R.html - 81K - 11/2/2025

Preamplified Alpha® Electrodes
These electrodes can interface directly with equipment that accepts a millivolt input signal with a 10 k½ or greater input impedance, such as a data acquisition interface or ...
https://br.omega.com/pptst/PHE6300_5300_2114_1304.html - 88K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
DRST-CM DRST-CM DRST Series Communication Programmer VER MODELOS E PREÇOS » iNET-600 iNET-600 High Accuracy Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Input Hybrid Recorders - Thermocouple, RTD, Voltage Inputs
Descrição The DR231 and DR241 series has been discontinued. Please see the RD5100 Series as a possible alternative or contact our Data Acquisition Engineering department. The ...
https://br.omega.com/pptst/DR231_241.html - 88K - 11/2/2025

Temperature and Humidity Virtual Chart Recorder
The iTHX serves active web pages to display realtime readings, charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition ...
https://br.omega.com/pptst/ITHX-D3.html - 83K - 11/2/2025

Pressure/Temperature Data Loggers
Pressure/Temperature Data Loggers OM-PR_Series Pressure/Temperature Data Loggers | ... The Windows software is a powerful data acquisition package and is included with every ...
https://br.omega.com/pptst/OM-PR_SERIES.html - 93K - 11/2/2025

Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 11/2/2025

USB , RS232 , RS485 e Sistemas de Aquisição de Dados
DRST-CM DRST-CM DRST Series Communication Programmer VER MODELOS E PREÇOS » iNET-600 iNET-600 High Accuracy Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 194K - 11/2/2025

Equipamento ATE para Medição com PC
Acione nossa Central de Relacionamento caso precise de qualquer apoio. OM-USB-3100_Series OM-USB-3100_Series 4, 8, or 16-Channel Analog Voltage Output USB Data Acquisition Modules
https://br.omega.com/subsection/equipamento-ate-medicao-pc.html - 59K - 11/2/2025

Gravadores de Pressão e Processo
» CT9000 Series CT9000 Series Circular Chart Recorders, Microprocesser-Based VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System
https://br.omega.com/subsection/gravadores-pressao-processo.html - 66K - 11/2/2025

Cartões e Placas de Entrada Analógica e Multifuncionais
» OMB-DAQBOARD-2000 Series OMB-DAQBOARD-2000 Series High-Performance PCI-Based Data Acquisition Boards VER MODELOS E PREÇOS » OMB-DAQBOARD-3000 Series OMB-DAQBOARD-3000 ...
https://br.omega.com/subsection/cartoes-placas-entrada-analogica-multifuncionais.html - 92K - 11/2/2025

Sistemas de aquisição de dados e Condicionadores de Sinais
... VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » CCT Series CCT Series Economical DIN Rail Signal ...
https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 197K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ...
https://br.omega.com/subsection/gravadores-sem-papel-ambientais.html - 72K - 11/2/2025

Gravadores Sem Papel
Acione nossa Central de Relacionamento caso precise de qualquer apoio. RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 ...
https://br.omega.com/subsection/gravadores-sem-papel-teste.html - 74K - 11/2/2025

Cartões e Placas de Saída Analógica
VER MODELOS E PREÇOS » iNET-100 iNET-100 instruNet Series Direct Sensor to Data Acquisition VER MODELOS E PREÇOS » OMB-DAQBOARD-2004 OMB-DAQBOARD-2004 High Performance ...
https://br.omega.com/subsection/cartoes-placas-saida-analogica.html - 68K - 11/2/2025

Gravadores Sem Papel
VER MODELOS E PREÇOS » RD8300 Series RD8300 Series Networkable Paperless Data Acquisition System VER MODELOS E PREÇOS » RD9900 Series RD9900 Series Paperless Recorder ...
https://br.omega.com/subsection/gravadores-sem-papel-temperatura.html - 100K - 11/2/2025