LCEA
Economical Bending Beam Load Cells
imagem meramente ilustrativa
Descrição
This item is discontinued.
The LCEA series is an economical, bending beam load cell suitable for use in a variety of industrial and OEM force measurement and weighing applications.
It is made of an aluminum alloy and comes in 1, 2 and 5 kilogram ranges.
SPECIFICATIONS
Output: 0.5 mV/V ±10% (end user must calibrate to eliminate 10%)
Excitation: 5 Vdc (8 Vdc max)
Non-Linearity: 0.5% FS
Hysteresis: 0.3% FS
Zero Balance: ±1 mV/V
Bridge Resistance: 350 Ω
Construction: Aluminum with acrylic resin protective coating
Operating Temperature: -10 to 80°C (14 to 176°F)
Compensated Temperature: 0 to 65°C?(32 to 140°F)
Temp Effect:
Zero: ±0.1% FS/°C
Span: ±0.1% rdg/°C
Safe Overload: 200% FS
Lead Wire: 6" 30 AWG, pigtail leads