Oven Temperature Data Logger
imagem meramente ilustrativa
Descrição
The OM-CP-THERMOVAULT is a thermally insulated, battery powered, stand-alone, datalogger used for thermal profiling of events. This device can be used to record the temperature inside an oven for later downloading to a PC. This all-in-one compact, portable, easy to use device will measure and record up to 500,000 temperature measurements. The OM-CP-THERMOVAULT is a major leap forward in both cost reduction and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.|
Specifications: Thermocouple Connection: Fixed 2 position screw terminal Cold Junction Compensation: automatic Accuracy*: (based on internal channel at uniform 20°C): J,K,T,E,N: ±0.5°C R,S,B: ±2.0°C Resolution: J,K,T,E,N: 0.1°C R,S,B: 0.5°C Temperature Measurement Range: Type J:-210 to 760°C K:-270 to 1370°C T:-270 to 400°C E:-270 to 980°C R:-50 to 1760°C S:-50 to 1760°C B:50 to 1820°C N:-270 to 1300°C Memory: 500,000 readings; software configurable memory wrap; 250,000 readings in multiple start/stop mode Recording Interval: 1 second to 24 hours selectable in software Start Time: Start time and date are programmable through software Power: 3.6 V lithium battery included Battery Life: 1 year typical Data Format: Date and time stamped, °C, °F, K, °R, mV Computer Interface: USB (interface cable required; 115,200 baud Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit) |
Operating Environment for Internal Data Logger: -40 to +80°C (-40 to 176°F) 0 to 95% RH non-condensing Operating Environment for OM-CP-THERMOVAULT System: -40 to +400°C (-40 to 752°F) 0 to 95% RH non-condensing Temperature Versus Logger Duration Time
Dimensions: 64 H x 129 L x 113 mm D (2.5 x 5.1 x 4.5") Weight: 1.59 kg (3.5 lbs) Enclosure (Thermal Box): 304 stainless steel with PTFE insulation Enclosure (Logger): ABS Plastic |
Manuais:
Software: